Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
GETOtec
Description
Mod. ZC - 90° Swivel combination for female trunnion
Bill of material
ZC-32
MOD
Mod.
ZC-32
PHY
Diameter
32 mm
EB
11 mm
CK
10 mm
HB
6.6 mm
XD
142 mm
TE
38 mm
UL
51 mm
EA
10 mm
GL
21 mm
L5
1.6 mm
RA
18 mm
EM
26 mm
EMTOL
Tolerance
-0.2/-0.6
UR
31 mm
PH
32 mm
BT
8 mm
BR
10.0 mm
INFO
Infotext
Information
Infotext
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices