Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
GETOtec
Description
Mod. S - Clevis Pin
Bill of material
S-32
MOD
Mod.
S-32
PHY
Diameter
32 mm
D
10 mm
L
52.0 mm
L1
46 mm
L2
1.1 mm
L3
3.00 mm
INFO
Infotext
Information
Infotext
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices