Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
GETOtec
Description
Mod. R - Rear Trunnion ball-joint
Bill of material
R-3E-32
MOD
Mod.
R-3E-32
PHY
Ø cyl.
32 mm
CX
H9
10 mm
L
12 mm
DL
22 mm
XN
±1.6
212 mm
MS
18.0 mm
E
45.0 mm
EX
-0.1
14.0 mm
EP
10.500 mm
Z
°
4 mm
INFO
Infotext
Infotext
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices