Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
GETOtec
Description
Mod. FN - Front spot faced trunnion
Bill of material
FN-3E-32
MOD
Mod.
FN-3E-32
DIAM
Diameter
Ø32 mm
TK
14.000 mm
TY
6.500 mm
XH
20.000 mm
XL
126.500 mm
US
46.000 mm
TL
12.000 mm
TM
50.000 mm
TD
12.000 mm
R
1.000 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices