Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
GETOtec
Description
Mod. D-E_3E-32 - Front flange
Bill of material
D-E-3E-32
MOD
Mod.
D-E-3E-32
PHY
Diameter
32 mm
W
16.5 mm
MF
10 mm
TF
64 mm
R
32 mm
UF
80 mm
E
45 mm
FB
FB H13
7 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices