Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
GETOtec
Description
Mod. C - Rear trunnion
Bill of material
C-3E-32
MOD
Mod.
C-3E-32
PHY
Ø
32
CD
10 mm
L
13.0 mm
FL
22 mm
XD
212 mm
MR
10 mm
F
32.5 mm
E
46 mm
CB
26 mm
UB
45.0 mm
INFO
Infotext
Infotext
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices