Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
GETOtec
Description
Mod. BF - Counter bracket for centre trunnion
Bill of material
BF-32(50)
MOD
Mod.
BF-32
PHY
Diameter
32 mm
TM
mm
CR
12 mm
NH
15 mm
C
7.5 mm
B3
3.0 mm
TH
32 mm
UL
46 mm
FK
15 mm
FN
30 mm
B1
6.8 mm
B2
11 mm
HB
6.6 mm
INFO
Infotext
Information
Infotext
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices