Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
GETOtec
Description
Direct connection kit FS for Stepper motor
Bill of material
FS-5E-50-0024
MOD
Mod.
SIZE
Size
MOTOR
Motor
NEMA 24
A
4.000 mm
B
mm
C
mm
F1
mm
F2
mm
E
60.500 mm
TG
47.100 mm
K
M4
M
38.100 mm
N
2.500 mm
P
mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices